ESD / Surge Protector Array

Favorite

Overview

The PACDN042/43/44/45/46 family of transient voltage suppressor arrays provide a very high level of protection for sensitive electronic components that may be subjected to electrostatic discharge (ESD). The PACDN042/43/44/45/46 devices safely dissipate ESD strikes, exceeding the IEC 61000-4-2 International Standard, Level 4 (±8 kV contact discharge). All pins are rated to withstand ±20 kV ESD pulses using the IEC 61000-4-2 contact discharge method. Using the MIL-STD-883D (Method 3015 specification for Human Body Model (HBM) ESD, all pins are protected from contact discharges of greater than ±30 kV.

  • ESD protection of PC ports, including USB ports, serial ports, parallel ports, IEEE1394 ports, docking ports, proprietary ports, etc.
  • Protection of interface ports or IC pins which are exposed to high ESD levels
  • Digital TV, Set Top Box, PC/Notebook, Gaming
  • Two, three, four, five, or six transient voltage suppressors
  • Compact SMT package saves board space and facilitates layout in space critical applications
  • In-system ESD protection to ±20 kV contact discharge, per the IEC 61000-4-2 international standard
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

PACDN043-LF

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-123-4

1

260

REEL

3000

N

-

3

Unidirectional

30

-

6.1

0.1

0.225

Price N/A

More Details

PACDN043Y4R

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-123-4

1

260

REEL

3000

N

-

3

Unidirectional

30

-

6.1

0.1

0.225

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :