PNP General Purpose Amplifier

Favorite

Overview

PNP General Purpose Amplifier This device is designed for general purpose medium power amplifiers and switches requiring collector currents to 800 mA. Sourced from Process 79.

  • This product is general usage and suitable for many different applications.
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

NZT6729

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

4000

N

NPN

General Purpose

0.5

1

80

80

5

-

1.2

50

250

-

1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :