ESD Protection Diode with Low Clamping Voltage

Favorite

Overview

This integrated transient voltage suppressor device (TVS) is designed for applications requiring transient overvoltage protection. It is intended for use in sensitive equipment such as computers, printers, business machines, communication systems, medical equipment, and other applications. Its integrated design provides very effective and reliable protection for four separate lines using only one package. These devices are ideal for situations where board space is a premium.

  • Instrumentation equipment
  • Serial and Parallel ports
  • Notebooks, Desktops, Servers
  • Cellular and Portable equipment
  • ESD Protection: IEC61000 and MIL STD 833
  • Four separate unidirectional configurations for protection
  • Low Leakage Current: < 1 µA @ 3 Volts
  • Power Dissipation: 380 mW
  • Low Capacitance
  • Complies to USB 1.1 Low Speed and High Speed Specifications
  • Pb-Free Packages are Available
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

NZQA6V8AXV5T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-553

1

260

REEL

4000

Y

General I/O

4

Unidirectional

9.5

6.47

3

1

20

$0.0767

More Details

NZQA6V8AXV5T2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-553

1

260

REEL

4000

N

General I/O

4

Unidirectional

9.5

6.47

3

1

20

Price N/A

More Details

NZQA6V8AXV5T3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-553

1

260

REEL

16000

N

General I/O

4

Unidirectional

9.5

6.47

3

1

20

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :