Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

NZQA6V2: Transient Voltage Suppressor, Quad Array

Product Description
This quad monolithic silicon voltage suppressor is designed for applications requiring tranisient overvoltage protection capabiltiy. It is intended for use in voltage and ESD sensitive equipment such as computers, printers, business machines, communication systems, medical equipment, and other applications. Its quad junction common annode design protects four separate lines using only one package. These devices are ideal for situations where board space is at premium.
Features   Benefits
     
  • SOT-553 Package Allows Four Separate Unidirectional Configurations
 
  • Small Package Size for High Density Applications
  • Low Leakage < 1 uA @ 3 V for NZQA5V6XV5T1G
   
  • Breakdown Voltage: 5.6 V @ 1 mA
   
  • ESD Protection Meeting IEC61000-4-2-Level 4
   
  • These are Pb-Free Devices
   
Applications
  • ESD sensitive equipment such as computers, printers, business machines, communication systems, medical equipment, and other applications
Selected Electrical Specifications

Product Compliance Status Description Interface Number of Lines Direction C Max (pF) V(BR) Min (V) VRWM Max (V) IR Max (uA) PPK Max (W) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Transient Voltage Suppressor, Quad Array   General I/O   4   Unidirectional   80   5.89   4   0.5   100   SOT-553 
Package Availability
Type
PB free
Standard
SOT-553 x