NZQA5V6: Transient Voltage Suppressor Array
Product Description
This quad monolithic silicon voltage suppressor is designed for applications requiring tranisient overvoltage protection capabiltiy. It is intended for use in voltage and ESD sensitive equipment such as computers, printers, business machines, communication systems, medical equipment, and other applications. Its quad junction common annode design protects four separate lines using only one package. These devices are ideal for situations where board space is at premium.
|
Features |
|
Benefits |
| |
| |
| |
|
-
SOT-553 Package Allows Four Separate Unidirectional Configurations
|
|
-
Small Package Size for High Density Applications
|
-
Low Leakage < 1 uA @ 3 V for NZQA5V6XV5T1G
|
|
|
-
Breakdown Voltage: 5.6 V @ 1 mA
|
|
|
-
ESD Protection Meeting IEC61000-4-2-Level 4
|
|
|
-
These are Pb-Free Devices
|
|
|
|
Applications |
- ESD sensitive equipment such as computers, printers, business machines, communication systems, medical equipment, and other applications
|
|
|