ESD Protection Common Anode Diodes

Active

Overview

These dual monolithic silicon zener diodes are designed for applications requiring ESD protection capability. They are intended for use in voltage and ESD sensitive equipment such as computers, printers, business machines, communication systems, medical equipment and other applications. Their dual junction common anode design protects two separate lines using only one package. These devices are ideal for situations where board space is at a premium.

  • Voltage and ESD sensitive equipment such as computers, printers, business machines, communication systems, medical equipment and other applications.
  • SC-89 Package Allows Either Two Separate Unidirectional Configurations or a Single Bidirectional Configuration.
  • Standard Zener Breakdown Voltage Ranges.
  • ESD Rating of Class N (exceeding 16 kV) per Human Body model and IEC61000-4-2.
  • Low Leakage, less than 5.0uA.

Tools and Resources

Product services, tools and other useful resources related to NZL6V8AXV3

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

NZL6V8AXV3T1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-89-3

1

260

REEL

3000

No

General I/O

2

Unidirectional

-

6.46

4.5

1

73

1.60 x 1.60 x 0.70

$0.0644

More Details

NZL6V8AXV3T3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-89-3

1

260

REEL

10000

No

General I/O

2

Unidirectional

-

6.46

4.5

1

73

-

Price N/A

More Details

SZNZL6V8AXV3T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-89-3

1

260

REEL

3000

No

General I/O

2

Unidirectional

-

6.46

4.5

1

73

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.