Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

NZL6V8AXV3: ESD Protection Common Anode Diodes

Product Description
These dual monolithic silicon zener diodes are designed for applications requiring ESD protection capability. They are intended for use in voltage and ESD sensitive equipment such as computers, printers, business machines, communication systems, medical equipment and other applications. Their dual junction common anode design protects two separate lines using only one package. These devices are ideal for situations where board space is at a premium.
Features
 
  • SC-89 Package Allows Either Two Separate Unidirectional Configurations or a Single Bidirectional Configuration.
  • Standard Zener Breakdown Voltage Ranges.
  • ESD Rating of Class N (exceeding 16 kV) per Human Body model and IEC61000-4-2.
  • Low Leakage, less than 5.0uA.
Applications
  • Voltage and ESD sensitive equipment such as computers, printers, business machines, communication systems, medical equipment and other applications.
Selected Electrical Specifications

Product Compliance Status Description Interface Number of Lines Direction C Max (pF) V(BR) Min (V) VRWM Max (V) IR Max (uA) PPK Max (W) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     ESD Protection Common Anode Diodes   General I/O   2   Unidirectional   -   6.46   4.5   1   73   SC-89-3 
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     ESD Protection Common Anode Diodes   General I/O   2   Unidirectional   -   6.46   4.5   1   73   SC-89-3 
Package Availability
Type
PB free
Standard
SC-89-3 x