EMI Filter with ESD Protection

Favorite

Overview

  • Cellular Phones
  • Communication Systems
  • Computers
  • Portable Products with Input/Output Conductors
  • EMI/RFI Bi-directional "Pi" Low-Pass Filters
  • ESD Protection Meets IEC6100-4-2
  • Diode Capacitance: 7 - 10 pF
  • Zener/Resistor Line Capacitance: 22 +/-20% pF
  • Low Zener Diode Leakage: 1 µA Maximum
  • Zener Breakdown Voltage; 6 - 8 Volts

    Benefits:
  • Designed to suppress EMI/RFI Noise in
    Systems Subjected to Electromagnetic Interference
  • Small Package Size Minimizes Parasitic Inductance,
    Thus a More "Ideal" Low Pass Filtering Response
  • Pb-Free Package is Available
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
Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

NZF220TT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-75-3

1

260

REEL

3000

N

General I/O

1

R-C

100

22

1

7

3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :