Power MOSFET 40V, 40A, 6.7 mOhm, Single N-Channel, u8FL, Logic Level.

Favorite

Overview

Automotive Power MOSFET in a 3x3mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • motor driver
  • Automotive motor control
  • Low on resistance
  • High current capability
  • 100% avalanche tested
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVTFS5811NLTAG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

1500

N

40

6.7

N-Channel

Single

20

2.2

40

21

-

10

17

30

1570

Price N/A

More Details

NVTFS5811NLTWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

5000

N

40

6.7

N-Channel

Single

20

2.2

40

21

-

10

17

30

1570

Price N/A

More Details

NVTFS5811NLWFTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

1500

N

40

6.7

N-Channel

Single

20

2.2

40

21

-

10

17

30

1570

Price N/A

More Details

NVTFS5811NLWFTWG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

5000

N

40

6.7

N-Channel

Single

20

2.2

40

21

-

10

17

30

1570

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :