Single N-Channel Power MOSFET 30V, 40A, 9.4mΩ

Favorite

Overview

Automotive Power MOSFET in a 3x3mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Reverse battery protection
  • DC-DC converter output driver
  • HID and LED lighting
  • Infotainment Power Supplies
  • Low On-Resistance
  • Low Capacitance
  • Optimized Gate Charge
  • NVTFS4C13NWF − Wettable Flanks Product
  • AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVTFS4C13NTAG

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

1500

Y

30

9.4

N-Channel

Single

20

2.1

40

26

-

14

16

15.2

770

$0.3234

More Details

NVTFS4C13NTWG

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

5000

Y

30

9.4

N-Channel

Single

20

2.1

40

26

-

14

16

15.2

770

$0.3471

More Details

NVTFS4C13NWFTAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW8 3.3x3.3, 0.65P

1

260

REEL

1500

Y

30

9.4

N-Channel

Single

20

2.1

40

26

-

14

16

15.2

770

$0.4352

More Details

NVTFS4C13NWFTWG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW8 3.3x3.3, 0.65P

1

260

REEL

5000

Y

30

9.4

N-Channel

Single

20

2.1

40

26

-

14

16

15.2

770

$0.4356

More Details

Show More

1-25 of 25

Products per page

Jump to :