Single P−Channel Power MOSFET −60V, −1.1A, 230mΩ

Favorite

Overview

Automotive Power MOSFET. -60 V, 230 mOhm, Single P-Channel Logic Level, SOT-23. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications. .

  • Reverse battery protection
  • DC/DC conversion
  • Trench Technology
  • AECQ101 Qualified and PPAP Capable
  • RoHS Compliant
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVR5124PLT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

Y

-60

230

P-Channel

Single

20

-2.5

1.1

-0.47

-

365

0.9

4.3

240

$0.1817

More Details

Show More

1-25 of 25

Products per page

Jump to :