Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

NVMFS5C612NL: Power Automotive MOSFET 60V, 235A, 1.5 mOhm, Single N-Channel, SO8-FL, Logic Level.

Product Description
Automotive Power MOSFET in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.
Features   Benefits
     
  • Low QG and Gate capacitance
 
  • Minimize Switching Losses
  • Industry standard 5x6mm package Industry standard 5x6mm (small package)
 
  • Compact Design and Standard footprint for direct drop-in
  • Best in-class FOM (RDS(ON) x QG)
 
  • Increased efficiency, lower power dissipation
  • Low RDS(on)
 
  • Minimize Conduction Losses
Applications
  • Reverser Battery protection
  • Switching power supplies
  • Power switches (High Side Driver, Low Side Driver, H-Bridges etc.)
Selected Electrical Specifications

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Power Automotive MOSFET 60V, 235A, 1.5 mOhm, Single N-Channel, SO8-FL, Logic Level., 1500 / Tape & Reel   N-Channel   Single   60   16   2   235   167     2.3   1.5   41   91   10.9   105   6660   2953   45   SO-8FL / DFN-5 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Power Automotive MOSFET 60V, 235A, 1.5 mOhm, Single N-Channel, SO8-FL, Logic Level., 5000 / Tape & Reel   N-Channel   Single   60   16   2   235   167     2.3   1.5   41   91   10.9   105   6660   2953   45   SO-8FL / DFN-5 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Power Automotive MOSFET 60V, 235A, 1.5 mOhm, Single N-Channel, SO8-FL, Logic Level., 1500 / Tape & Reel (Pb−Free, Wettable Flanks)   N-Channel   Single   60   16   2   235   167     2.3   1.5   41   91   10.9   105   6660   2953   45   SO-8FL / DFN-5 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Power Automotive MOSFET 60V, 235A, 1.5 mOhm, Single N-Channel, SO8-FL, Logic Level., 5000 / Tape & Reel (Pb−Free, Wettable Flanks)   N-Channel   Single   60   16   2   235   167     2.3   1.5   41   91   10.9   105   6660   2953   45   SO-8FL / DFN-5 
Package Availability
Type
PB free
Standard
SO-8FL / DFN-5 x