feedback
Rate this webpage

Need
Support?


NVMFS5C430NL: Power MOSFET 40V, 200A, 1.5 mOhm, Single N-Channel, SO8-FL, Logic Level.

Overview
Specifications
Datasheet: Single N-Channel Power MOSFET, 40 V, 1.8 mOhm, 170 A
Rev. 0 (148kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Product Description
Automotive Power MOSFET in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.
Features   Benefits
     
  • Small Footprint (5x6 mm)
 
  • Compact Design
  • Low RDS(on)
 
  • Minimize Conduction Losses
  • Low QG and Capacitance
 
  • Minimize Driver Losses
  • Wettable Flank Option
 
  • Enhanced Optical
  • AEC−Q101 Qualified
 
  • Automotive qualified
  • Pb−Free
 
  • RoHS Compliant
Applications   End Products
  • Reverser Battery protection
  • Power switches (High Side Driver, Low Side Driver, H-Bridges etc.)
  • Switching power supplies
 
  • Solenoid Driver – ABS, Fuel injection
  • Motor Control – EPS, Wipers, Fans, Seats, etc.
  • Load Switch – ECU, Chassis, Body
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NVMFS5C430NLT1G Active 
AEC Qualified
Pb-free
Halide free
Power MOSFET 40V, 200A, 1.5 mOhm, Single N-Channel, SO8-FL, Logic Level., Power MOSFET 40 V, 1.5 mohm, 200 A, Single N-Channel SO-8FL / DFN-5 488AA 1 Tape and Reel 1500 $0.86
NVMFS5C430NLT3G Active 
AEC Qualified
Pb-free
Halide free
Power MOSFET 40V, 200A, 1.5 mOhm, Single N-Channel, SO8-FL, Logic Level., Power MOSFET 40 V, 1.5 mohm, 200 A, Single N-Channel SO-8FL / DFN-5 488AA 1 Tape and Reel 1500 $0.86
NVMFS5C430NLWFT1G Active 
AEC Qualified
Pb-free
Halide free
Power MOSFET 40V, 200A, 1.5 mOhm, Single N-Channel, SO8-FL, Logic Level., Power MOSFET 40 V, 1.5 mohm, 200 A, Single N-Channel Wettable Flank SO-8FL / DFN-5 488AA 1 Tape and Reel 1500 $0.9266
NVMFS5C430NLWFT3G Active 
AEC Qualified
Pb-free
Halide free
Power MOSFET 40V, 200A, 1.5 mOhm, Single N-Channel, SO8-FL, Logic Level., Power MOSFET 40 V, 1.5 mohm, 200 A, Single N-Channel Wettable Flank SO-8FL / DFN-5 488AA 1 Tape and Reel 5000 $0.9266
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Datasheet: Single N-Channel Power MOSFET, 40 V, 1.8 mOhm, 170 A
Rev. 0 (148kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Power MOSFET 40V, 200A, 1.5 mOhm, Single N-Channel, SO8-FL, Logic Level., Power MOSFET 40 V, 1.5 mohm, 200 A, Single N-Channel   N-Channel   Single   40   20   2   200   110     2.2   1.5   32   70   9   80   4300   1900   72   SO-8FL / DFN-5 
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Power MOSFET 40V, 200A, 1.5 mOhm, Single N-Channel, SO8-FL, Logic Level., Power MOSFET 40 V, 1.5 mohm, 200 A, Single N-Channel   N-Channel   Single   40   20   2   200   110     2.2   1.5   32   70   9   80   4300   1900   72   SO-8FL / DFN-5 
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Power MOSFET 40V, 200A, 1.5 mOhm, Single N-Channel, SO8-FL, Logic Level., Power MOSFET 40 V, 1.5 mohm, 200 A, Single N-Channel Wettable Flank   N-Channel   Single   40   20   2   200   110     2.2   1.5   32   70   9   80   4300   1900   72   SO-8FL / DFN-5 
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Power MOSFET 40V, 200A, 1.5 mOhm, Single N-Channel, SO8-FL, Logic Level., Power MOSFET 40 V, 1.5 mohm, 200 A, Single N-Channel Wettable Flank   N-Channel   Single   40   20   2   200   110     2.2   1.5   32   70   9   80   4300   1900   72   SO-8FL / DFN-5 
Datasheet: Single N-Channel Power MOSFET, 40 V, 1.8 mOhm, 170 A
Rev. 0 (148kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Case Outlines
488AA   
Previously Viewed Products
Clear List

New Products
 

NTP8G202N  Power GaN Cascode Transistor, 600 V, 290 mΩ Single N-Channel

  • Fast switching
  • Extremely low Qrr
  • High efficiencies

NDBA100N10B  NDPL100N10B  Power N-Channel MOSFETs, 100 V, 100 A

  • Low on-resistance as low as 6.9 mΩ
  • Low gate charge of 35 nC, and high speed switching
  • D2PAK and TO-220 available