Power MOSFET 40V, 75A, 9.3 mOhm, Single N-Channel, SO8-FL, Logic Level.

Favorite

Overview

Automotive Power MOSFET in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • DC-DC Converter
  • Secondary Side Synchronous Rectification
  • Motor Driver
  • DC-DC Converter
  • Power Supply
  • Motor Control
  • Low RDS(on)
  • Low Capacitance
  • Optimized Gate Charge
  • These Devices are PbFree, Halogen Free/BFR Free
  • AEC-Q101 qualified (NV prefix orderable PN)
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVMFS5834NLT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

40

9.3

N-Channel

Single

20

3

75

107

-

13.6

12

24

1231

Price N/A

More Details

NVMFS5834NLT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

40

9.3

N-Channel

Single

20

3

75

107

-

13.6

12

24

1231

Price N/A

More Details

NVMFS5834NLWFT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

40

9.3

N-Channel

Single

20

3

75

107

-

13.6

12

24

1231

Price N/A

More Details

NVMFS5834NLWFT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

40

9.3

N-Channel

Single

20

3

75

107

-

13.6

12

24

1231

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :