Power MOSFET 40V, 86A, 7.5 mOhm, Single N-Channel, SO8-FL.

Favorite

Overview

Automotive Power MOSFET in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Motor Control
  • Engine control module
  • Body control module
  • Chassis control module
  • Low RDS(on)
  • AEC-Q101qualified
  • 5 x 6 x 1 mm SO-8FL package
  • Standard Gate Level (VTH min. = 2 V)
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVMFS5833NT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

40

7.5

N-Channel

Single

20

3.5

86

112

-

-

-

32.5

1714

Price N/A

More Details

NVMFS5833NT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

40

7.5

N-Channel

Single

20

3.5

86

112

-

-

-

32.5

1714

Price N/A

More Details

NVMFS5833NWFT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

40

7.5

N-Channel

Single

20

3.5

86

112

-

-

-

32.5

1714

Price N/A

More Details

NVMFS5833NWFT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

40

7.5

N-Channel

Single

20

3.5

86

112

-

-

-

32.5

1714

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :