Power MOSFET 40V, 185A, 2.3 mOhm, Single N-Channel, SO8-FL, Logic Level.

Favorite

Overview

Automotive Power MOSFET in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Motor control
  • HS / LS load switch
  • Engine Control Module
  • Chassis Control module
  • Body Control Module
  • Low RDS(on)
  • AEC-Q101 Qualified
  • 5 x 6 x 1 mm SO-8FL package
  • Devices are Pb free, halogen free, and BFR free
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVMFS5830NLT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

40

2.3

N-Channel

Single

20

2.4

185

158

-

3.6

58

113

5880

Price N/A

More Details

NVMFS5830NLT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

40

2.3

N-Channel

Single

20

2.4

185

158

-

3.6

58

113

5880

Price N/A

More Details

NVMFS5830NLWFT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

40

2.3

N-Channel

Single

20

2.4

185

158

-

3.6

58

113

5880

Price N/A

More Details

NVMFS5830NLWFT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

40

2.3

N-Channel

Single

20

2.4

185

158

-

3.6

58

113

5880

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :