Dual N−Channel Logic Level Power MOSFET 60V, 22A, 33mΩ

Favorite

Overview

Automotive Power MOSFET in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Solenoid driver
  • Low side / high side driver
  • Automotive engine controllers
  • Antilock braking systems
  • Low rDS(on) to Minimize Conduction Loss
  • Low Capacitance to Minimize Driver Losses
  • NVMFD5875NLWF − Wettable Flanks Option for Enhanced Optical Inspection
  • AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVMFD5875NLT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL Dual / DFN-8

1

260

REEL

1500

N

60

Q1: 33.0. Q2: 33.0

N-Channel

Dual

20

3

22

32

-

Q1: 45.0, Q2: 45.0

63

20

540

Price N/A

More Details

NVMFD5875NLT3G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL Dual / DFN-8

1

260

REEL

5000

N

60

Q1: 33.0. Q2: 33.0

N-Channel

Dual

20

3

22

32

-

Q1: 45.0, Q2: 45.0

63

20

540

Price N/A

More Details

NVMFD5875NLWFT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL Dual / DFN-8

1

260

REEL

1500

N

60

Q1: 33.0. Q2: 33.0

N-Channel

Dual

20

3

22

32

-

Q1: 45.0, Q2: 45.0

63

20

540

Price N/A

More Details

NVMFD5875NLWFT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL Dual / DFN-8

1

260

REEL

5000

N

60

Q1: 33.0. Q2: 33.0

N-Channel

Dual

20

3

22

32

-

Q1: 45.0, Q2: 45.0

63

20

540

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :