Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

NVMFD5483NL: Power MOSFET 60V, 24A, 36 mOhm, Dual N-Channel, SO8-FL, Logic Level.

Product Description
Automotive Power MOSFET in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.
Selected Electrical Specifications

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Power MOSFET 60V, 24A, 36 mOhm, Dual N-Channel, SO8-FL, Logic Level.   N-Channel   Dual   60   20   2.5   24   44.1     45   36   13.2   23.4   9.2   35   668   152   67   SO-8FL Dual / DFN-8 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Power MOSFET 60V, 24A, 36 mOhm, Dual N-Channel, SO8-FL, Logic Level.   N-Channel   Dual   60   20   2.5   24   44.1     45   36   13.2   23.4   9.2   35   668   152   67   SO-8FL Dual / DFN-8 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Power MOSFET 60V, 24A, 36 mOhm, Dual N-Channel, SO8-FL, Logic Level.   N-Channel   Dual   60   20   2.5   24   44.1     45   36   13.2   23.4   9.2   35   668   152   67   SO-8FL Dual / DFN-8 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Power MOSFET 60V, 24A, 36 mOhm, Dual N-Channel, SO8-FL, Logic Level.   N-Channel   Dual   60   20   2.5   24   44.1     45   36   13.2   23.4   9.2   35   668   152   67   SO-8FL Dual / DFN-8 
Package Availability
Type
PB free
Standard
SO-8FL Dual / DFN-8 x