Dual N-Channel Power MOSFET 30V, 8.7A, 21mΩ

Favorite

Overview

Automotive Power MOSFET in a UDFN 2.0x2.0x0.5m flat lead package designed for compact and efficient designs and including high thermal performance. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • DC-DC Converter
  • Power Load Switch
  • Wireless Charging
  • Motor Control - EPS, Wipers, Fans, Seats
  • Load Switch _ECU, Chassis, Body
  • Solenoid Driver - ABS, Fuel injection
  • UDFN Package with Exposed Drain Pads
  • Ultra Low RDS(on)
  • Low Profile UDFN 2.0 x 2.0 x 0.55 mm
  • AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVLUD4C26NTAG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

N-Channel

PowerTrench® T6

Power 22

Low-Medium Voltage

Logic

0

Dual

0

30

Q1:21.0 , Q2: 21.0

12

1.1

7.3

1.7

Q1:36.0 , Q2: 36.0

Q1:24.0 , Q2: 24.0

-

5

460

1.1

7.8

225

27

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :