Single P−Channel Trench Power MOSFET -20V -4.1A 67mΩ

Favorite

Overview

Automotive Power MOSFET ideal for low power applications. -20V -4.2A 60 mΩ Single P-Channel SC−88, Logic Level. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • High Side Load Switch
  • Low power switches
  • Infotainment systems. Radios. Navigation systems. Clusters
  • Leading Trench Technology for Low RDS(on) Extending Battery Life
  • SC-88 Small Outline (2x2 mm) for Maximum Circuit Board Utilization, same as SC-70-6
  • Gate Diodes for ESD Protetion
  • AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVJS4151PT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

Y

-20

-

P-Channel

Single

12

1.2

-4.2

1.2

70

55

0.75

10

850

$0.2446

More Details

Show More

1-25 of 25

Products per page

Jump to :