Complementary Small Signal MOSFET

Favorite

Overview

Automotive Power MOSFET ideal for low power applications. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.
Small Signal MOSFET
30 V/−20 V, +0.25/−0.88 A,
Complementary, SC−88

  • DC−DC Conversion
  • Load/Power Management
  • Load Switch
  • Automotive Infotainment Modules
  • Cell Phones
  • MP3s
  • Digital Cameras
  • PDAs
  • Leading 20 V Trench for Low RDS(on) Performance
  • ESD Protected Gate
  • SC−88 Package for Small Footprint (2 x 2 mm)
  • AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVJD4158CT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

30

~NA~

Complementary

Dual

20

1.5

-0.88

0.27

345

215

0.9

2.2

20

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :