Single P-Channel Power MOSFET -60V, -2.9A, 111mΩ

Favorite

Overview

Automotive Power MOSFET ideal for low power applications. -60V, -2.9A, 111 mΩ, Single P-Channel, TSOP-6, Logic Level. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Load Switch
  • Power Switch for Printer and Communication Equipments
  • Low Current Inverter and DC-DC
  • Infotainment systems. Radios. Navigation systems. Clusters
  • Leading Edge Trench Technology for Low RDS(on)
  • 4.5 V Gate Rating
  • AEC−Q101 Qualified and PPAP Capable
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVGS5120PT1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

Y

-60

111

P-Channel

Single

20

-3

-3

1.5

-

-

-

18.1

942

$0.4498

More Details

Show More

1-25 of 25

Products per page

Jump to :