Single N-Channel Power MOSFET 30V, 7A, 25mΩ

Favorite

Overview

Power MOSFET 30V 7A 25 mOhm Single N-Channel TSOP6

  • Load Switch
  • Notebook PC
  • Desktop PC
  • Low RDS(on)
  • Low Gate Charge
  • AEC−Q101 Qualified and PPAP Capable
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVGS4141NT1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

Y

30

21.5

N-Channel

Single

20

3

3

1

-

30

2.2

12

560

$0.4654

More Details

Show More

1-25 of 25

Products per page

Jump to :