Single N-Channel Logic Level Power MOSFET 60V, 3A, 120mΩ

Favorite

Overview

Automotive Power MOSFET, 60V, 3A, 120 mOhm, Single N-Channel, SOT-223, Logic Level. Designed for low voltage, high speed switching applications in power supplies, converters and power motor controls and bridge circuits. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Power Supplies
  • Converters
  • Power Motor Controls
  • Bridge Circuits
  • AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVF3055L108T1G

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

260

REEL

1000

Y

60

-

N-Channel

Single

15

2

3

2.1

-

120

18

7.6

313

$0.4935

More Details

NVF3055L108T3G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

260

REEL

4000

N

60

-

N-Channel

Single

15

2

3

2.1

-

120

18

7.6

313

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :