Dual N−Channel Power MOSFET 40V, 64A, 10mΩ

Favorite

Overview

Automotive Power MOSFET. 40V, 64A, 10 mΩ, Dual N−Channel, DPAK−5L, Logic Level. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Motor drive
  • High side H-bridge switches
  • Automotive power train modules
  • Automotive chassis control modules
  • Automotive body control modules
  • Low on resistance
  • High current capability
  • Avalanche Energy Specified
  • AEC−Q101 Qualified and PPAP Capable
  • Dual common drain configuration
  • RoHS Compliant
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVDD5894NLT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-5

1

260

REEL

2500

N

N-Channel

PowerTrench® T1

NA

Low-Medium Voltage

Logic

0

Dual

0

40

Q1=Q2=10

20

2.5

64

75

-

Q1=Q2=14.5

-

40

2103

11.3

13.7

259

183

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :