Single N-Channel Power MOSFET 90V, 41A, 20mΩ

Favorite

Overview

Automotive Power MOSFET. 90V, 41A, 20 mOhm, Single N-Channel, DPAK, Logic Level. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Solenoid driver
  • Boost Switch
  • Load Switch
  • Engine Control Module
  • Body Control Module
  • Low RDS(on)
  • AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant
  • Avalanche Energy Specified
  • High Current Capability
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVD6828NLT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

N-Channel

PowerTrench® T1

DPAK

Low-Medium Voltage

Logic

0

Single

0

90

20

20

2.5

41

83

-

25

1.82

61

2900

16

49

175

126

Price N/A

More Details

NVD6828NLT4G-VF01

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

N-Channel

PowerTrench® T1

DPAK

Low-Medium Voltage

Logic

0

Single

0

90

20

20

2.5

41

83

-

25

1.82

61

2900

16

49

175

126

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :