Power MOSFET 40V, 123A, 3.7 mOhm, Single N Channel, DPAK, Logic Level.

Favorite

Overview

Automotive Power MOSFET. 40V, 123A, 3.7 mOhm, Single N Channel, DPAK, Logic Level. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVD5890NLT4G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

40

3.7

N-Channel

Single

20

2.5

123

107

-

5.5

42

74

4760

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :