Power MOSFET 40V, 101A, 4.4 mOhm, Single N-Channel, DPAK.

Favorite

Overview

Automotive Power MOSFET. 40V, 101A, 4.4 mOhm, Single N-Channel, DPAK. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • CPU Power Delivery
  • Low RDS(on)
  • Low Capacitance
  • Optimized Gate Charge
  • MSL 1/260C
  • AEC Q101 Qualified
  • 100% Avalanche Tested
  • PbFree Devices
  • DCDC Converters
  • Motor Driver
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVD5802NT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

N-Channel

PowerTrench® T1

DPAK

Low-Medium Voltage

Logic

0

Single

0

40

4.4

20

3.5

101

93.75

-

7.8

-

75

5300

15

15

850

550

Price N/A

More Details

NVD5802NT4G-VF01

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

N-Channel

PowerTrench® T1

DPAK

Low-Medium Voltage

Logic

0

Single

0

40

4.4

±20

3.5

101

93.75

-

7.8

-

75

5300

15

15

850

550

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :