Power MOSFET 60V, 17A, 64 mOhm, Single N Channel, DPAK, Logic Level.

Favorite

Overview

Automotive Power MOSFET. 60V, 17A, 64 mOhm, Single N Channel, DPAK, Logic Level. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Load Switch
  • Solenoid Driver
  • Automotive Chassis Module
  • Low RDS(on) to Minimize Conduction Losses
  • High Current Capability
  • Avalanche Energy Specified
  • AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVD5490NLT4G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

60

64

N-Channel

Single

20

2.5

17

49

-

85

-

14

365

Price N/A

More Details

NVD5490NLT4G-VF01

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

60

64

N-Channel

Single

20

2.5

17

49

-

85

-

14

365

$0.3559

More Details

Show More

1-25 of 25

Products per page

Jump to :