Power MOSFET 60V, 54A, 17 mOhm, Single N-Channel, DPAK, Logic Level.

Favorite

Overview

Automotive Power MOSFET. 60V, 54A, 17 mOhm, Single N-Channel, DPAK, Logic Level. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Power load switch
  • Engine Control Module
  • Body Control Module
  • AEC-Q101 Qualified
  • Low RDS(on)
  • Pb free, Halide free
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVD5484NLT4G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

60

17

N-Channel

Single

20

2.5

54

100

-

23

27

48

1410

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :