Power MOSFET 60V 30A 26 mOhm Single N−Channel DPAK

Favorite

Overview

The NTD/NTB/NTP54xxN series are advanced planar 60V N-Channel power MOSFET ideal for use in DC motor drives, LED drivers, power supplies, converters, pulse width modulation (PWM) controls and bridge circuits where diode speed and commutating safe operating areas are crucial and benefit from an additional safety margin against unexpected voltage transients that these devices provide.

  • LED Lighting and Backlight Driver
    DC-DC Converters
    DC Motor Driver
    Power Supply Secondary
  • LCD-TV LED Backlight
    Automotive Sub Amp DC-DC Converter
    Small Electric Vehicle
  • Low RDS(on)
    High Current Capability
    PB Free
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTD5413NT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

60

18.5

N-Channel

Single

20

4

30

68

-

-

-

35

1160

Price N/A

More Details

NVD5413NT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

60

18.5

N-Channel

Single

20

4

30

68

-

-

-

35

1160

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :