Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

NVD5117PL: Power MOSFET -60V, -61A, 16 mOhm, Single P-Channel, DPAK, Logic Level.

Product Description
Automotive Power MOSFET. -60V, -61A, 16 mOhm, Single P-Channel, DPAK, Logic Level. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.
Features   Benefits
     
  • Very Low RDS(on)
 
  • Minimize Conduction Losses
  • High Current Capability
 
  • Provides robust load drive performance
  • Avalanche Energy Specified
 
  • Safeguards against voltage overstress failures
  • AECQ101 Qualified
 
  • Suitable for automotive applications
  • These Devices are PbFree, Halogen Free/BFR Free and are RoHS
    Compliant
   
Applications
  • Automotive High Side Drive
  • Automotive Engine Control
  • Automotive Body Control
  • Automotive Infotainment
Selected Electrical Specifications

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Power MOSFET -60V, -61A, 16 mOhm, Single P-Channel, DPAK, Logic Level.   P-Channel   Single   60   20   2.5   61   118     22   16   49   85   28   44   4800   480   320   DPAK-3 
Package Availability
Type
PB free
Standard
DPAK-3 x