Single N−Channel Power MOSFET 30V, 90A, 4.1mΩ

Favorite

Overview

Automotive Power MOSFET 30V, 90A, 4.1 mOhm, Single N−Channel, DPAK, Logic Level. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • DC-DC converter Output Driver
  • Reverse Battery Protection
  • HID and LED Lightning
  • Infotainment Power Supplies
  • Low RDS(on)
  • Low QG and Capacitance
  • AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVD4C05NT4G

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

30

4.1

N-Channel

Single

20

2.2

61

57

-

6

-

14

1970

$1.0033

More Details

Show More

1-25 of 25

Products per page

Jump to :