P-Channel Power MOSFET -60V, -1.8A, 250mΩ

Favorite

Overview

Automotive Power MOSFET designed to minimize gate charge and low on resistance. AEC-Q101 qualified MOSFET and PPAP capable suitable for automotive applications.

  • Reverse Battery Protection
  • High Side Load Switch
  • Automotive Body Controllers
  • Automotive Head Light Unit
  • Automotive Body Controllers
  • Low On-Resistance
  • High ESD protection HBM:H1C, CDM:C5
  • RoHS compliance
  • 4V drive
  • AEC-Q101 qualified and PPAP capable
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVC3S5A51PLZT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

CPH-3

1

260

REEL

3000

N

-60

250

P-Channel

Single

20

-2.6

-1.8

0.8

-

330

14

6

262

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :