Power MOSFET 100V, 72A, 14, mohm, Single N-Channel, D2PAK.

Favorite

Overview

Automotive Power MOSFET. 100V, 72A, 14, mohm, Single N-Channel, D2PAK. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Low RDS(on)
  • High Current Capability
  • 100% Avalanche Tested
  • Pb-Free
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVB6411ANT4G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

N

100

14

N-Channel

Single

20

4

77

217

-

-

-

100

3700

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :