Power MOSFET 60V, 220A, 3 mOhm, Single N-Channel, D2PAK, Logic Level.

Favorite

Overview

Automotive Power MOSFET. 60V, 220A, 3 mOhm, Single N-Channel, D2PAK, Logic Level. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Motor Control
  • Load Switch
  • Battery Protection
  • Chassis Control Module
  • Low RDS(on)
  • AEC-Q101 qualified
  • High Current Capability
  • Pb free and halogen free
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVB5860NLT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

N

N-Channel

PowerTrench® T1

NA

Low-Medium Voltage

Logic

0

Single

0

60

3

20

3

220

283

-

3.6

-

220

13216

54

71

1127

752

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :