P-Channel Power MOSFET -40V, -33A, 25mΩ

Favorite

Overview

Automotive Power MOSFET designed for compact and efficient designs and including high thermal performance. ATPAK devices are Low on-resistance, High current capability and pin-compatible with DPAK(TO-252). AEC-Q101 qualified MOSFET and PPAP capable suitable for automotive applications.

  • Reverse Battery Protection for Automotive
  • Load Switch for Automotive
  • Automotive Front Lighting
  • Automotive Body Controllers
  • Automotive (Head Light, Body Control)
  • Low On-Resistance
  • High Current Capability
  • 100% Avalanche Tested
  • AEC-Q101 qualified and PPAP capable
  • ATPAK Package is Pin-Compatible with DPAK(TO-252)
  • RoHS compliance
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVATS5A106PLZT4G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK (Single Gauge) / ATPAK

1

260

REEL

3000

N

-40

25

P-Channel

Single

20

-2.6

-33

48

-

41

-

29

1380

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :