Single N-Channel Small Signal MOSFET with ESD Protection 20V, 915mA, 230mΩ

Favorite

Overview

Small Signal MOSFET
20 V, 915 mA, Single N−Channel with ESD Protection,
SC−75 and SC−89

  • Load/Power Switches
  • Power Supply Converter Circuits
  • Battery Management
  • Portables
  • Cell Phones, PDAs, Digital Cameras, Pagers, etc.
  • Low RDS(on) Improving System Efficiency
  • Low Threshold Voltage, 1.5 V Rated
  • ESD Protected Gate
  • Qualified to AEC Q101
  • PPAP Capable
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVA4153NT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-75-3

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

SC-3

Small Signal

Logic

0

NA

0

20

-

6

1.1

0.915

0.3

170

127

-

1.82

110

-

-

16

12

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :