EEPROM Serial 1-Mb SPI - Automotive Grade

Favorite

Overview

The NV25M01 is a EEPROM Serial 1-Mb SPI - Automotive Grade device internally organized as 128Kx8 bits. This features a 256-byte page write buffer and supports the Serial Peripheral Interface (SPI) protocol. The device is enabled through a Chip Select (CS) input. In addition, the required bus signals are clock input (SCK), data input (SI) and data output (SO) lines. The HOLD input may be used to pause any serial communication with the NV25M01 device. The device features software and hardware write protection, including partial as well as full array protection.

On-Chip ECC (Error Correction Code) makes the device suitable for high reliability applications.

  • Door module
  • Seat control unit
  • Body computer & energy management unit
  • Immobilizer unit
  • Wiper module
  • Fan control unit
  • Park assist unit
  • Light management unit
  • Electronic parking brake
  • Engine Start/Stop control unit
  • Engine control unit
  • ABS/ESP (Electronic Stability Program)
  • Integrated navigation and infotainment systems
  • Electric steering control unit, ESL
  • Airbag
  • Automotive Temperature Grade 2 (-40°C to +105°C)
  • 8 lead SOIC and TSSOP Packages
  • 1.8 V to 5.5 V Supply Voltage Range
  • 15 MHz SPI Compatible
  • SPI Modes (0,0) & (1,1)
  • 256-byte Page Write Buffer
  • Additional Identification Page with Permanent Write Protection
  • Self-timed Write Cycle
  • Hardware and Software Protection
  • Block Write Protection
    - Protect ¼, ½ or Entire EEPROM Array
  • Low Power CMOS Technology
  • 1,000,000 Program/Erase Cycles
  • 100 Year Data Retention
  • This Device is PbFree, Halogen Free/BFR Free and is RoHS Compliant
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
Density

Organization

Data Transmission Standard

fcycle Max (kHz)

tACC Max ns

VCC Min (V)

VCC Max (V)

Istandby Max (µA)

Iact Max (mA)

T Min (°C)

T Max (°C)

Reference Price

NV25M01DTUTG

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

1

260

REEL

3000

Y

Serial

1 Mb

128k x 8

SPI

15000

75

1.8

5.5

3

3

-40

105

$0.8022

More Details

NV25M01DWUTG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

Y

Serial

1 Mb

128k x 8

SPI

15000

75

1.8

5.5

3

3

-40

105

$0.8022

More Details

Show More

1-25 of 25

Products per page

Jump to :