EEPROM Serial 1-Kb SPI - Automotive Grade 1 (+125°C)

Favorite

Overview

NV25010LV is 1−Kb Serial CMOS EEPROM Automotive grade device internally organized as 128x8 bits. It features a 16−byte page write buffer and support the Serial Peripheral Interface (SPI) protocol. The device is enabled through a Chip Select (CS) input. In addition, the required bus signals are clock input (SCK), data input (SI) and data output (SO) lines. The HOLD input may be used to pauseany serial communication with the NV250x0LV device. The device features software and hardware write protection, including partial as well as full array protection. Byte Level On−Chip ECC (Error Correction Code) makes the device suitable for high reliability applications. The device offers an additional Identification Page which can be permanently write protected.

  • Door module
  • Body computer & energy management unit
  • Immobilizer unit
  • Wiper module
  • Park assist unit
  • Light management unit
  • Electronic parking brake
  • Engine Start/Stop control unit
  • Engine control unit
  • ABS/ESP (Electronic Stability Program)
  • Airbag
  • Electric steering control unit, ESL
  • Integrated navigation and infotainment systems
  • Automotive Temperatures Grade1: -40°C to +125°C/VCC = 1.7V to 5.5V
  • SOIC and TSSOP 8-Lead and Wettable Flank UDFN 8−pad Packages
  • 10 MHz SPI Compatible
  • SPI Modes (0,0) & (1,1)
  • 16-byte Page Write Buffer
  • Self-timed Write Cycle
  • Hardware and Software Protection
  • Block Write Protection
    - Protect ¼, ½ or Entire EEPROM Array
  • Low Power CMOS Technology
  • 100 Year Data Retention
  • These Devices are Pb-Free, Halogen Free/BFR Free, and RoHS Compliant
  • Additional Identification Page with Permanent Write Protection
  • NV Prefix for Automotive and Other Applications Requiring Site andChange Control
  • Program/Erase Cycles:− 4,000,000 at 25°C− 1,200,000 at +85°C− 600,000 at +125°C− 300,000 at +150°C
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
Density

Organization

Data Transmission Standard

fcycle Max (kHz)

tACC Max ns

VCC Min (V)

VCC Max (V)

Istandby Max (µA)

Iact Max (mA)

T Min (°C)

T Max (°C)

Reference Price

NV25010DTVLT3G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

1

260

REEL

3000

N

CMOS

1 kb

128k x 8

SPI

20000

75

1.7

5.5

5

3

-40

125

Price N/A

More Details

NV25010DWVLT3G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

N

CMOS

1 kb

128k x 8

SPI

20000

75

1.7

5.5

5

3

-40

125

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :