Overvoltage Protection IC with Integrated MOSFETs

Overview

This device represents a new level of safety and integration by combining an overvoltage protection circuit (OVP) with a dual 20 V P-channel power MOSFET. The OVP is specifically designed to protect sensitive electronic circuitry from overvoltage transients and power supply faults. During such events, the IC quickly disconnects the input supply from the load, thus protecting it. The integration of the additional transistor and power MOSFET reduces layout space and promotes better charging performance. The IC is optimized for applications that use an external AC-DC adapter or a car accessory charger to power a portable product or recharge its internal batteries.

  • Portable Computers and PDAs
  • Digital Cameras
  • Cell Phones and Handheld Products
  • Overvoltage Turn-Off Time of Less Than 1.5 µs
  • Undervoltage Lockout Protection; 3.0 V, Nominal
  • High Accuracy Undervoltage Threshold of 5.0%
  • -20 V Integrated P-Channel Power MOSFET
  • Low RDS(on) = 64 mΩ @ -4.5 V
  • Compact 3.0 x 4.0 mm QFN Package
  • Maximum Solder Reflow Temperature @ 260°C
  • This is a Pb Free Device

Tools and Resources

Product services, tools and other useful resources related to NUS6160

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.