Overvoltage Protection IC with Integrated 30 V, 1.0 A, 110 mOhm Dual P-Channel MOSFET

Overview

These devices represent a new level of safety and integration by combining the NCP345 overvoltage protection (OVP) with a 20 V P-Channel Power MOSFET (NUS2045MN) or with a 30 V P-Channel Power MOSFET (NUS3045MN). They are specifically designed to protect sensitive electronic circuitry from overvoltage transients and power supply faults. During such hazardous events, the IC quickly disconnects the input supply from the load, thus protecting the load before any damage can occur.

The OVP ICs are optimized for applications using an external AC-DC adapter or a car accessory charger to power a portable product or recharge its internal bateries. They have a nominal overvoltage threshold of 6.85 V which makes them ideal for single cell Li-Ion as well as 3/4 cell NiCD/NiMH applications.

  • Portable Computers, PDAs, Cell Phones, Handheld Products, and Digital Cameras
  • Overvoltage Turn-Off Time of Less Than 1.0 µs
  • Accurate Voltage Threshold of 6.85 V, Nominal
  • Undervoltage Lockout Protection; 2.8 V, Nominal
  • Control Input Compatitable with 1.8 V Logic Levels
  • -20 V or -30 V Integrated P-Channel Power MOSFET
  • Low RDS(on)=71 mΩ @ -4.5 V for the NUS2045MN
  • Low RDS(on)=66 mΩ @ -4.5 V for the NUS3045MN
  • Low Profile 3.3 x 3.3 mm DFN Package Suitable for Portable Applications
  • Maximum Solder Reflow temperature @ 235°C for MNT1 suffix and 260°C for MNT1G suffix
  • This device is manufactured with a Pb-Free external lead finish only

Tools and Resources

Product services, tools and other useful resources related to NUS3045

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.