Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

NUP8011: Transient Voltage Suppressor, Low Clamping Voltage

Product Description
This integrated transient voltage suppressor device (TVS) is designed for applications requiring transient overvoltage protection. It is intended for use in sensitive equipment such as computers, printers, business machines, communication systems, and other applications. Its integrated design provides very effective and reliable protection for eight seperate lines using only one package. These devices are ideal for situation where board space is at a premium.
Features   Benefits
     
  • Low Capacitance
 
  • Protects the Line Against Transient Voltage Conditions
  • Low Leakage Current < 1µA @ 4.3V
 
  • Minimize Power Consumption of the System
  • ESD Ratings: IEC61000-4-2, 8kV (Contact) Machine Model = Class C, 400V Human Body Model = Class 3B, 8kV
 
  • Provides Protection for ESD Industry Standards: IEC 61000, HBM
  • UDFN Package, 1.2 x 1.8 mm
 
  • Minimize PCB Board Space
  • Moisture Sensitivity Level 1
   
  • This is a PB-Free Device
   
  • This is a PB-Free Device
   
Applications
  • ESD Protection for Data Lines
  • Wireless Phones
  • Handheld Products
  • Notebook Computers
  • LCD Displays
Selected Electrical Specifications

Product Compliance Status Description Interface Number of Lines Direction C Max (pF) V(BR) Min (V) VRWM Max (V) IR Max (uA) PPK Max (W) Package Type
 Pb-free 
 Halide free 
 Active     Transient Voltage Suppressor, Low Clamping Voltage   General I/O   8   Unidirectional   14   6.47   4.3   1   0.38   UDFN-8 
Package Availability
Type
PB free
Standard
UDFN-8 x