Low Capacitance 5.6 V Array for ESD Protection

Active

Overview

This integrated surge protector device is designed for applications requiring protection against ESD and surge events. It is intended to be used in sensitive equipment such as wireless headsets, PDAs, digital cameras, computers, printers, communication systems, and other applications. The integrated design provides very effective and reliable protection for four separate lines using only one package. This device is ideal for situations where board space is at premium.

  • Cellular and Portable Electronics
  • Serial and Parallel Ports
  • Microprocessor Based Equipment
  • Notebooks, Desktops, and Servers
  • ESD Protection: IEC61000-4-2; Level 4
  • Four Separate Unidirectional Configurations for Protection
  • Low Leakage Current < 1 A @ 3 V
  • Small SOT953 SMT Package
  • Low Capacitance
  • These are Pb-Free Devices

Tools and Resources

Product services, tools and other useful resources related to NUP45V6

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

NUP45V6P5T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-953

1

260

REEL

8000

No

General I/O

4

Unidirectional

11.5

5.3

3

1

14

1.00 x 1.00 x 0.37

$0.1868

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.