Low Capacitance Diode Array for ESD Protection

Favorite

Overview

NUP4304MR6 is a micro-integrated device designed to provide protection for sensitive components from possible harmful electrical transients; for example, ESD (electrostatic discharge).

  • USB 1.1 and 2.0 Data Line Protection
  • T1/E1 Secondary IC Protection
  • T3/E3 Secondary IC Protection
  • HDSL, IDSL Secondary IC Protection
  • Video Line Protection
  • Microcontroller Input Protection
  • Base Stations
  • I2C Bus Protection
  • Low Capacitance (1.5 pF Maximum between I/O Lines)
  • Single Package Integration Design
  • Provides ESD Protection for JEDEC Standards JESD22: Machine Model = Class C, Human Body Model = Class 3B
  • Protection for IEC61000-4-2 (Level 4): 8.0 kV (Contact) and 15 kV (Air)
  • Ensures Data Line Speed and Integrity
  • Fewer Components and Less Board Space
  • Direct the Transient to either Positive Side or to Ground
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

NUP4304MR6T1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-74

1

235

REEL

3000

N

USB 2.0

4

Bidirectional

1.5

70

2.5

2.5

-

Price N/A

More Details

NUP4304MR6T1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-74

1

260

REEL

3000

N

USB 2.0

4

Bidirectional

1.5

70

2.5

2.5

-

$0.1107

More Details

SZNUP4304MR6T1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-74

1

260

REEL

3000

N

USB 2.0

4

Bidirectional

1.5

70

2.5

2.5

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :