Schottky Diode Array for ESD Protection

Favorite

Overview

The NUP4302MR6 is designed to protect high speed data line interface fromESD, EFT and lightning.

  • Ultra High - Speed Switching
  • USB 1.1 and 2.0 Power and Data Line Protection
  • Digital Video Interface (DVI)
  • Monitors and Flat Panel Displays
  • Very Low Forward Voltage Drop
  • Fast Switching
  • PN Junction Guard Ring for Transient and ESD Protection
  • ESD Rating of Class 3B (Exceeding 8 kV) per Human Body Model and Class C (Exceeding 400 V) per Machine Model
  • Compliance with: IEC6100-4-2 (ESD) 15 kV (air), 8 kV (contact)
  • UL Flammability Rating of 94 V - O
  • Pb-Free Package is Available
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

NUP4302MR6T1

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-6

1

235

REEL

3000

N

USB 2.0

4

Bidirectional

28

30

25

30

0.225

Price N/A

More Details

NUP4302MR6T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

Y

USB 2.0

4

Bidirectional

28

30

25

30

0.225

$0.4741

More Details

Show More

1-25 of 25

Products per page

Jump to :