Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

NUP4302: Schottky Diode Array for ESD Protection

Product Description
The NUP4302MR6 is designed to protect high speed data line interface fromESD, EFT and lightning.
Features
 
  • Very Low Forward Voltage Drop
  • Fast Switching
  • PN Junction Guard Ring for Transient and ESD Protection
  • ESD Rating of Class 3B (Exceeding 8 kV) per Human Body Model and Class C (Exceeding 400 V) per Machine Model
  • Compliance with: IEC6100-4-2 (ESD) 15 kV (air), 8 kV (contact)
  • UL Flammability Rating of 94 V - O
  • Pb-Free Package is Available
Applications
  • Ultra High - Speed Switching
  • USB 1.1 and 2.0 Power and Data Line Protection
  • Digital Video Interface (DVI)
  • Monitors and Flat Panel Displays
Selected Electrical Specifications

Product Compliance Status Description Interface Number of Lines Direction C Max (pF) V(BR) Min (V) VRWM Max (V) IR Max (uA) PPK Max (W) Package Type
 Pb-free   Active     Schottky Diode Array for ESD Protection 
 DVI 
 USB 2.0 
 4   Bidirectional   28   30   25   30   0.225   TSOP-6 
Package Availability
Type
PB free
Standard
TSOP-6 x x