NUP4202W1: Transient Voltage Suppressor, Low Capacitance, for High Speed Data Lines
Product Description
The NUP4202W1 transient voltage suppressor is designed to protect high speed data lines from ESD, EFT, and lightning.
|
Features |
| |
|
-
Low Capacitance (3 pF Maximum Between I/O Lines)
|
-
ESD Rating of Class 3B (Exceeding 8 kV) per Human Body model and Class C (Exceeding 400 V) per Machine Model
|
-
Protection for the Following IEC Standards: IEC61000-4-2 (ESD) 15 kV (air) 8 kV (contact), IEC61000-4-4 (EFT) 40 A (5/50 ns), IEC61000-4-5 (Lightning) 23 A (8/20 µs)
|
-
UL Flammabiltiy Rating of 94 V-0
|
|
|
|
Applications |
- High Speed Communication Line Protection
- USB 1.1 and 2.0 Power and Data Line Protection
- Digital Video Interface (DVI) and HDMI
- Monitors and Flat Panel Displays
- MP3
|
|
|