Low Capacitance 12 V Array for ESD Protection

Overview

This integrated ESD protector device is designed for applications requiring ESD and surge protection. It is intended to be used in sensitive equipment such as wireless headsets, PDAs, digital cameras, computers, printers, communication systems, and other applications. This integrated design provides very effective and reliable protection for four separate lines using only one package. This device is ideal for situations where board space is at a premium.

  • Cellular and Portable Electronics
  • Serial and Parallel Ports
  • Microprocessor Based Equipment
  • Notebooks, Desktops, Servers
  • ESD Protection: IEC61000-4-2: Level 4
  • Four Seperate Unidirectional Configurations for Protection
  • Low Leakage Current < 1 µA @ 9 V
  • Small SOT-953 SMT Package
  • Low Capacitance
  • These are Pb-Free Devices

Tools and Resources

Product services, tools and other useful resources related to NUP412V

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

NUP412VP5T5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-953

1

260

REEL

8000

No

General I/O

4

Unidirectional

5

11.4

9

1

65

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.