NUP4106: 4 channel TVS protection array in SO-8

Overview
Specifications
Datasheet: Low Capacitance Surface Mount TVS for High-Speed Data Interfaces
Rev. 0 (138.0kB)
»View Material Composition
»Product Change Notification (2)
Product Description
The NUP4106 transient voltage suppressor is designed to protect equipment attached to high speed communication lines from ESD and lightning.
Features   Benefits
     
  • Peak Power - 500W 8x20uS
 
  • Capable of protecting against high energy transient events
  • ESD Rating:IEC61000-4-2 (ESD) 15kV (air) 8kV (contact)
 
  • Protects to IEC61000-4-2 level 4
  • This is a Pb-Free Device
   
Applications   End Products
  • T1/E1 Secondary Protection
  • T3/E3 Secondary Protection
  • High Speed Data Lines
 
  • Networking
Technical Information
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Pb-free
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Pins
Case Outline
Type
Qty.
NUP4106DR2G ActiveActiveActiveActiveActiveActive Active 4 channel TVS protection array in SO-8 SOIC-8 Narrow Body 8 751-07 1 Tape and Reel 2500 $1.0
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
VC Max (V) : 15
Dir : Unidirectional
Package : SOIC-8 Narrow Body
PPK Max (W) : 500
IR Max (uA) : 5
Package : SOIC-8 Narrow Body
Dir : Unidirectional
PPK Max (W) : 500
IR Max (uA) : 5
V(BR) Min (V) : 5
C Max (pF) : 15
Market Leadtime (weeks) : 13 to 16
P&S (2010-09-07) : >1K
Selected Electrical Specifications

For full electrical specifications, see the datasheet.

Symbol Boundary Value Unit Condition
C max 15
pF Between I/O Pins and Ground @ VR = 0 V, 1.0 MHz
V(BR) min 5
V It = 1.0 mA
IR max 5
µA 3.3V
PPK max 500
W Pin 2/3 to Pin 5/8
Dir Unidirectional

For complete packaging information, see the datasheet
»View Material Composition
Case Outlines
751-07   
For complete product information, see the datasheet
Previously Viewed Products
Clear List